??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPC30_31 - The allowable load of flat-bottomed movable stainless steel American caster is 180-450kg.
Bill of material
J-CPC30-D100-SK
Code
Support type
Flat bottom movable type
Support material
SUS304
Support surface treatment
polishing
Support brake type
Wheel part code
Wheel material
Super artificial glue
Wheel color
grey
Wheel bearing
Double ball
D
mm
H
143 mm
F
51 mm
A
114 mm
B
102 mm
C
92 mm
C1
76 mm
E
76 mm
E1
67 mm
d
11.2 mm
R
91 mm
R1
mm
Allowable load
180 kg
Reference weight
kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models