??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPC25 - The allowable load of fixed stainless steel American caster is 180-450kg.
Bill of material
J-CPC25-D100-SK
Code
J-CPC25
Support type
Fixed type
Support material
SUS304
Support surface treatment
polishing
Support brake type
-
Wheel part code
Wheel material
Super artificial glue
Wheel color
grey
Wheel bearing
Double ball
D
mm
H
143 mm
F
51 mm
A
114 mm
B
102 mm
C
92 mm
C1
76 mm
E
76 mm
E1
67 mm
d
11.2 mm
Allowable load
180 kg
Reference weight
1.25 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models