??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPB17_18 - Castors/Angle movable installation type/Light load type
Bill of material
J-CPB17-D50-NV
code
Bracket type
Angle mounted movable type
Bracket material
Q235A
Bracket surface preparation
Galvanized
Bracket Braking mode
Material
nylon
colur
White
Bearing
nothing
D
mm
Wheel part code
H
65 mm
F
21 mm
A
31 mm
B
51 mm
C
13.5 mm
E
9 mm
P
15.5 mm
Q
19 mm
W
19 mm
R
mm
t
2 mm
Allowable load
40 kg
Reference weight
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models