??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPB11_12 - Cost-Effective Casters
Bill of material
J-CPB11-D100-SA
Code
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
Wheel Code
SA
Wheel Material
Synthetic Adhesive
Wheel Color
Grey
Wheel Bearing
Bushing
D
mm
H
mm
F
27 mm
A
92 mm
B
63.5 mm
C
76.2 mm
C1
71.4 mm
E
44.5 mm
d
9 mm
R
mm
Allowable Load
kg
Weight
kg
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models