??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPA11 - Caster
Bill of material
J-CPA11-D65-SA
Code
J-CPA11
Bracket Type
Fixed Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Code
SA
Wheel Material
Synthetic Adhesive
Wheel Color
Grey
Wheel Bearing
Bushing
D
mm
H
mm
F
27 mm
A
92 mm
B
63.5 mm
C
76.2 mm
C1
71.4 mm
E
44.5 mm
d
9 mm
Allowable Load (kg) SA
kg
Reference Weight (kg) SA
kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models