??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CGL01_02 - Precision low gravity caster, flat bottom movable type, heavy duty type
Bill of material
J-CGL01-D63-UV
Code
Support type
Flat bottom movable type
Support material
Q235A
Support surface treatment
Baked paint (dark green)
Support brake type
Wheel part code
UV
Wheel material
polyurethane
Wheel color
natural color
Wheel bearing
Double ball
D
mm
H
96 mm
t
5 mm
F
50 mm
A
107 mm
B
82 mm
C
85 mm
E
60 mm
C1
80 mm
d
11 mm
R
59 mm
R1
mm
Allowable load
400 kg
Reference weight
kg
Previews
3D
Dimension
2D
Download CAD models