??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CGK01 - Precision low gravity caster, fixed type, heavy duty type
Bill of material
J-CGK01-D63-UV
Code
J-CGK01
Support type
Fixed type
Support material
Q235A
Support surface treatment
Baked paint (dark green)
Support brake type
-
Wheel part code
UV
Wheel material
polyurethane
Wheel color
natural color
Wheel bearing
Double ball
D
mm
H
96 mm
t
5 mm
F
50 mm
A
108 mm
B
92 mm
C
85 mm
E
60 mm
C1
80 mm
d
11 mm
Allowable load
400 kg
Reference weight
1.21 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models