??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CBQ01 - Casters With Eccentric Adjustment Block,Medium And Heavy-Duty Type, Flat Bottom Movable Type
Bill of material
J-CBQ01-D65-NQ
Code
J-CBQ01
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Material
Reinforced nylon
Wheel Color
Black
Wheel Bearing
Duplex Bearing
D
mm
Wheel Code
H
92 mm
H1
8 mm
A
90 mm
B
90 mm
C
71 mm
E
71 mm
F
38 mm
d
10.5 mm
t
3.2 mm
R
54.5 mm
R1
88 mm
Allowable Load
300 kg
Reference Weight
1.175 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models