??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CBP03_05 - Casters With Center Adjustment Block,Light And Medium Load Type, Flat Bottom Movable Type
Bill of material
J-CBP03-D75-BF
Code
Bracket Type
Bracket Material
Q235
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Material
PA6
Wheel Color
White
Wheel Bearing
Plain bearing
D
mm
Wheel Code
BF
H
mm
H1
mm
F
mm
A
100 mm
B
85 mm
R
80 mm
C1
76 mm
E
60 mm
E1
55 mm
d
9 mm
R
mm
R1
mm
R2
mm
Allowable Load
kg
Reference Weight
kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models