??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CBP01 - Imported casters with center adjustment block, medium and heavy-duty type, flat bottom movable type
Bill of material
J-CBP01-D50-NQ
Code
J-CBP01
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Material
Reinforced nylon
Wheel Color
Black
Wheel Bearing
Duplex Bearing
D
mm
Wheel Code
NQ
H
74 mm
H1
15 mm
A
102 mm
B
102 mm
C
80 mm
C1
75 mm
E
80 mm
E1
75 mm
F
45 mm
R
73 mm
L
19.6 mm
t
3.2 mm
d
11.0 mm
Allowable Load
250 kg
Reference Weight
1.19 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models