??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CAQ01 - Caster with eccentric adjustment block Light load type (60KG) Flat bottom movable type
Bill of material
J-CAQ01-D50-NJ
code
J-CAQ01
Bracket Type
Flat bottom movable type
Bracket material
Q235A
bracket surface treatment
Galvanized
Bracket Brake Form
-
Wheel material
nylon
Wheel color
black
Wheel bearing
Bushing
D
mm
wheel code
NJ
H
75 mm
H1
10 mm
A
78 mm
B
78 mm
C
64 mm
E
64 mm
F
28 mm
R
42.0 mm
R1
50 mm
t
2.6 mm
d
6.5 mm
allowable load
60 kg
reference weight
0.390 kg
web link
website link
Previews
3D
Размер
2D
Сваляне на CAD модели