??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CAP01 - Casters With Eccentric Adjustment Block,Light Load Type(30~40KG),Flat-Bottom Movable Type
Bill of material
J-CAP01-D40-NJ
Code
J-CAP01
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Material
Nylon
Wheel Color
Black
Wheel Bearing
Bushing
D
mm
Wheel Code
NJ
H
60 mm
H1
9.5 mm
A
78 mm
B
78 mm
C
64 mm
E
64 mm
F
21 mm
R
40 mm
R1
49 mm
t
2 mm
d
6.5 mm
Allowable Load
30 kg
Reference Weight
0.295 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models