??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-BDR - Bearings with housings, with square housings, outer spherical ball bearings, casting type, standard type
Bill of material
J-BDR-204
Code
J-BDR
Types of
Transition fit,Imported
Bearing pedestal material
HT200 gray cast iron
Bearing material
GCr15
Specifications
National standard model
UCF204 mm
d
20 mm
L
85.7 mm
J
64 mm
A1
11.1 mm
A
25.4 mm
N
12 mm
S
18.3 mm
B
33.3 mm
Bi
31.0 mm
Bolt
M10
Tightening torque
17
Basic load rating move(Cr)
12.7 KN
Basic load rating quiet(Cor)
6.7 KN
weight
0.49 g
Website link
Website link
A
15.0 mm
Previews
3D
Dimension
2D
Download CAD models