??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
J-868 Bar Hanger
Bill of material
J868
Cat. No.
J868
Description
KD J868 STEEL BAR HANGER
Finish
Galv-Krom
A
1.250 Inch
B
0.688 Inch
C
0.625 Inch
D
0.344 Inch
E
1.563 Inch
F
0.375 Inch
G
0.104 Inch
L
2.250 Inch
Weight
8.3 lbs/c
Previews
3D
Dimension
2D
Download CAD models