??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ABB Installation Products
Description
J-867 Bar Hanger
Bill of material
J8671
Cat. No.
Description
Finish
Galv-Krom
A
Inch
B
Inch
C
0.625 Inch
D
0.344 Inch
D2
0.500 Inch
E
0.469 Inch
E2
0.375 Inch
F
0.625 Inch
G
0.104 Inch
H
1.250 Inch
I
0.656 Inch
J
0.281 Inch
Weight
lbs/c
Previews
3D
Dimension
2D
Download CAD models