??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
J-866 Bar Hanger
Bill of material
J866
Cat. No.
J866
Description
KD J866 KINDORF J
Finish
Galv-Krom
A
1.250 Inch
B
0.656 Inch
C
0.500 Inch
D
0.344 Inch
D2
0.500 Inch
E
0.750 Inch
F
1.000 Inch
G
0.104 Inch
L
3.500 Inch
Weight
9 lbs/c
Previews
3D
Dimension
2D
Download CAD models