IZT40-16D14H-3
SMC Corporation
제전기기
IZT40/41/42 Separate Controller Bar Type Ionizer
Powered by
CAD모델 선택
{smc_jp/static_electricity_elimination_equipment/izt40_41_42/izt40_41_42_asmtab.prj},{NB=IZT40-16D14H-3},{MODEL=40},{BARLEN=16},{TYPE=D},{CABLELEN=1},{FITTING=4H},{POSITION=},{OUTPUT=},{CABLELEN2=3},{BRACKET=},{BRACKET2=},{OMSC=},{PPATH=assembly/izt40_41_42_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
IZT40/41/42 - Bar + High Voltage Power Supply Module + Controller
BOM
IZT40-16D14H-3
Model
(40) Standard type
(41) AC type
(42) Dual AC type
(40) Standard type
(41) AC type
(42) Dual AC type
Bar length
(16) 160mm
(22) 220mm
(28) 280mm
(34) 340mm
(40) 400mm
(46) 460mm
(52) 520mm
(58) 580mm
(64) 640mm
(70) 700mm
(76) 760mm
(82) 820mm
(88) 880mm
(94) 940mm
(100) 1000mm
(106) 1060mm
(112) 1120mm
(118) 1180mm
(124) 1240mm
(130) 1300mm
(136) 1360mm
(142) 1420mm
(148) 1480mm
(154) 1540mm
(160) 1600mm
(166) 1660mm
(172) 1720mm
(178) 1780mm
(184) 1840mm
(190) 1900mm
(196) 1960mm
(202) 2020mm
(208) 2080mm
(214) 2140mm
(220) 2200mm
(226) 2260mm
(232) 2320mm
(238) 2380mm
(244) 2440mm
(250) 2500mm
(16) 160mm
(22) 220mm
(28) 280mm
(34) 340mm
(40) 400mm
(46) 460mm
(52) 520mm
(58) 580mm
(64) 640mm
(70) 700mm
(76) 760mm
(82) 820mm
(88) 880mm
(94) 940mm
(100) 1000mm
(106) 1060mm
(112) 1120mm
(118) 1180mm
(124) 1240mm
(130) 1300mm
(136) 1360mm
(142) 1420mm
(148) 1480mm
(154) 1540mm
(160) 1600mm
(166) 1660mm
(172) 1720mm
(178) 1780mm
(184) 1840mm
(190) 1900mm
(196) 1960mm
(202) 2020mm
(208) 2080mm
(214) 2140mm
(220) 2200mm
(226) 2260mm
(232) 2320mm
(238) 2380mm
(244) 2440mm
(250) 2500mm
Emitter cartridge type/Emitter material
(D) High speed static neutralization cartridge/Tungsten
(E) High speed static neutralization cartridge/Silicon
(L) Energy saving static neutralization cartridge/Tungsten
(M) Energy saving static neutralization cartridge/Silicon
(V) Energy saving high-efficiency cartridge/Tungsten
(S) Energy saving high-efficiency cartridge/Silicon
(D) High speed static neutralization cartridge/Tungsten
(E) High speed static neutralization cartridge/Silicon
(L) Energy saving static neutralization cartridge/Tungsten
(M) Energy saving static neutralization cartridge/Silicon
(V) Energy saving high-efficiency cartridge/Tungsten
(S) Energy saving high-efficiency cartridge/Silicon
High-voltage cable length
(1) 1m
(2) 2m
(3) 3m
(1) 1m
(2) 2m
(3) 3m
One-touch fitting
(4H) ø4 Straight
(6H) ø6 Straight
(8H) ø8 Straight
(AH) ø10 Straight
(4L) ø4 Elbow
(6L) ø6 Elbow
(8L) ø8 Elbow
(AL) ø10 Elbow
(5H) ø3/16" Straight
(7H) ø1/4" Straight
(9H) ø5/16" Straight
(BH) ø3/8" Straight
(5L) ø3/16" Elbow
(7L) ø1/4" Elbow
(9L) ø5/16" Elbow
(BL) ø3/8" Elbow
(4H) ø4 Straight
(6H) ø6 Straight
(8H) ø8 Straight
(AH) ø10 Straight
(4L) ø4 Elbow
(6L) ø6 Elbow
(8L) ø8 Elbow
(AL) ø10 Elbow
(5H) ø3/16" Straight
(7H) ø1/4" Straight
(9H) ø5/16" Straight
(BH) ø3/8" Straight
(5L) ø3/16" Elbow
(7L) ø1/4" Elbow
(9L) ø5/16" Elbow
(BL) ø3/8" Elbow
Plug position
(-) Without plug
(Q) High-voltage cable side
(R) Opposite side of the high-voltage cable
(-) Without plug
(Q) High-voltage cable side
(R) Opposite side of the high-voltage cable
Input/Output specification
N/A
N/A
Power supply cable length
(3) 3m
(5) 5m
(10) 10m
(15) 15m
(N) None
(3) 3m
(5) 5m
(10) 10m
(15) 15m
(N) None
Bar bracket
(-) Without bracket
(B) With bracket 1
(F) With bracket 2
(-) Without bracket
(B) With bracket 1
(F) With bracket 2
DIN rail mounting bracket for controller and high-voltage power supply module
(-) For controller: None; For high voltage power supply module: None
(U) For controller: Included; For high voltage power supply module: Included
(-) For controller: None; For high voltage power supply module: None
(U) For controller: Included; For high voltage power supply module: Included
Made to order
(-) None
(-X14) Model with emitter cartridge drop prevention cover
(-) None
(-X14) Model with emitter cartridge drop prevention cover
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성