카탈로그: Anderson Negele America
생성됨: 15.07.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
IZMAG010D000SA00000
Anderson Negele America
Dairy
Powered by
CAD모델 선택
{anderson/dairy/izmag_asmtab.prj},{NB=IZMAG010D000SA00000},{PC=IZMAG},{FTS=010},{DP=D},{PW=0},{O=0},{C=0},{FIT=S},{EL=A},{ML=0},{EM=0},{EE=0},{CD=0},{PPATH=izmag_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
IZMAG - IZMAG Electromagnetic Flowmeter
Bill of material
IZMAG010D000SA00000
Part No.
IZMAG010D000SA00000
Product Code
IZMAG
Flow Tube Size
010 - 1/2"
015 - 3/4"
025 - 1"
032 - 1-1/2"
040 - 1-1/2"
050 - 2"
065 - 2-1/2"
080 - 3"
100 - 4"
010 - 1/2"
015 - 3/4"
025 - 1"
032 - 1-1/2"
040 - 1-1/2"
050 - 2"
065 - 2-1/2"
080 - 3"
100 - 4"
Display
D - Display
B - Blind (display not visible)
D - Display
B - Blind (display not visible)
Power
0 - 24 VDC
1 - 110-220 VAC
0 - 24 VDC
1 - 110-220 VAC
Outputs
0 - 2 Pulse, 1 Analog
1 - 2 Pulse, 2 Analog, Hart
2 - 2 Pulse, 1 Analog, Ethernet I/P
0 - 2 Pulse, 1 Analog
1 - 2 Pulse, 2 Analog, Hart
2 - 2 Pulse, 1 Analog, Ethernet I/P
Calibration
0 - Custom (Order Worksheet Required)
1 - Factory (Calibrated to Max Flow Capacity)
0 - Custom (Order Worksheet Required)
1 - Factory (Calibrated to Max Flow Capacity)
Fitting
S - Tri-clamp
S - Tri-clamp
Elastomer
A - Standard (EPDM)
B - Silicone
V - Viton
A - Standard (EPDM)
B - Silicone
V - Viton
Meter Length
0 - Standard
3 - Replacement length for 8721
0 - Standard
3 - Replacement length for 8721
Electronics Mounting
00 - Integral Electronics
R0 - Remote Electronics w/25 ft cable
R1 - Remote Electronics w/50 ft cable
R2 - Remote Electronics w/75 ft cable
R3 - Remote Electronics w/100 ft cable
00 - Integral Electronics
R0 - Remote Electronics w/25 ft cable
R1 - Remote Electronics w/50 ft cable
R2 - Remote Electronics w/75 ft cable
R3 - Remote Electronics w/100 ft cable
Electrical Connections
0 - Cord Grips and NPT Adapters
1 - M12 Electrical Connections
0 - Cord Grips and NPT Adapters
1 - M12 Electrical Connections
Country Destination
0 - Standard
C - Canada
0 - Standard
C - Canada
A
3.54
인치
B
4.09
인치
C
8.86
인치
D
2.33
인치
E
0.75
인치
F
0.00
인치
G
0.00
인치
H
0.00
인치
J
0.00
인치
L
6.750
인치
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성