??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
IX-15N - Build-in guideway actuator, Actuator width 150 mm
Bill of material
IX-15N-P20-50-1K-C-J-P08
Infotext
Dimensions
Series
IX
Width
15N : 150 mm
Lead
mm
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor position
Precision
Motor type
Sensor
Motor capacity
75 : 750W
Brake
Special option
A
422 mm
B
310 mm
C
50 mm
D
100 mm
F
1 mm
N
6 mm
Weight
7.4 kg
Previews
3D
Dimension
2D
Download CAD models