??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
IX-10N - Build-in guideway actuator, Actuator width 102 mm
Bill of material
IX-10N-P20-300-1K-C-J-P04
Infotext
Dimensions
Series
IX
Width
10N : 102mm mm
Lead
mm
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor position
Precision
Sensor
Motor specification
P04
Motor type
Motor capacity
04 : 400W
Brake
Special option
A
607 mm
B
520 mm
C
300 mm
D
50 mm
F
4 mm
N
12 mm
Weight
6.8 kg
Previews
3D
Dimension
2D
Download CAD models