??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
IX-07N - Build-in guideway actuator, Actuator width 73 mm
Bill of material
IX-07N-P20-50-1K-C-J-P02
Infotext
Dimensions
Series
IX
Width
07N : 73mm mm
Lead
mm
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor position
Precision
C : Common
Sensor
Motor specification
P02
Motor type
Motor capacity
02 : 200W
Brake
Special option
A
307 mm
B
220 mm
C
50 mm
D
50 mm
F
1 mm
N
6 mm
Weight
2.5 kg
Previews
3D
Dimension
2D
Download CAD models