??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
IX-05N - Build-in guideway actuator, Actuator width 54 mm
Bill of material
IX-05N-P10-50-1K-C-J-P01
Infotext
Dimensions
Series
IX
Width
05N : 54mm mm
Lead
mm
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor position
Precision
Sensor
Motor specification
P01
Motor type
Motor capacity
01 : 100W
Brake
Special option
A
269 mm
B
190 mm
C
50 mm
D
25 mm
F
1 mm
N
6 mm
Weight
1.6 kg
Previews
3D
2D
Download CAD models