??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
VINKO
Description
IX-04N - Build-in guideway actuator, Actuator width 44 mm
Bill of material
IX-04N-P05-50-1K-C-J-P5A
Infotext
Dimensions
Series
IX
Width
04N : 44mm mm
Lead
mm
Stroke
mm
Inserisci valore per STROKE
Stroke
mm
cm
inch
ft
Position
mm
Inserisci valore per POS
Position
mm
cm
inch
ft
Motor position
Precision
Sensor
Motor specification
P5A
Motor type
Motor capacity
5A : 50W
Brake
Special option
A
263 mm
B
190 mm
C
50 mm
D
25 mm
N
6 mm
F
1 mm
Weight
0.62 kg
Anteprime
3D
Dimensione
2D
Download modelli CAD