??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
IW-S - Stainless Steel Fasteners
Bill of material
SFS IW-S-5x45 Fastener Stainless Steel
Description
IW-S-5x45
Type
IW-S
Text Line 1 (Product)
Fastener
Text Line 2 (Product)
Stainless Steel
Lenght
45 mm
Thread lenght lef
40 mm
Head diameter
10 mm
Diameter
5 mm
Mass
5.29 g
Previews
3D
Dimension
2D
Download CAD models