IW212-02
SMC
bp4_air_line_equipment
air_line_equipment
IW Filter Regulator
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/iw/iw_asmtab.prj},{NB=IW212-02(0)},{TYPE=1},{PRESSURE=2},{THREAD=},{PORT=1/4},{ACCESSORY=},{SUFFIX=},{THREAD2=0},{PPATH=assembly/iw_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
IW - Filter Regulator
Bill of material
IW212-02
Type of setting
(1) Adjustable type (Knob)
(2) Fixed type (0.14 MPa)
(1) Adjustable type (Knob)
(2) Fixed type (0.14 MPa)
Set pressure
(2) 0.02 to 0.2 MPa
(3) 0.02 to 0.3 MPa
(5) 0.02 to 0.5 MPa
(2) 0.02 to 0.2 MPa
(3) 0.02 to 0.3 MPa
(5) 0.02 to 0.5 MPa
Thread type
(-) Rc
(N) NPT
(-) Rc
(N) NPT
Port size
1/4
Accessories
(-) None
(B) With bracket
(G) With pressure gauge
(BG) With bracket, With pressure gauge
(-) None
(B) With bracket
(G) With pressure gauge
(BG) With bracket, With pressure gauge
Suffix
(-) None
(T) High temperature (-10 to 100°C)
(L) Low temperature (-30 to 60°C)
(S) External parts copper-free
(ST) High temperature (-10 to 100°C) External parts copper-free
(SL) Low temperature (-30 to 60°C) External parts copper-free
(-) None
(T) High temperature (-10 to 100°C)
(L) Low temperature (-30 to 60°C)
(S) External parts copper-free
(ST) High temperature (-10 to 100°C) External parts copper-free
(SL) Low temperature (-30 to 60°C) External parts copper-free
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성