??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC Corporation
Description
ITVH - 3.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator
Bill of material
ITVH2020-02S
Set pressure range
(2) 0.2 to 2.0 MPa
Power supply voltage
(0) 24 VDC
Input signal
Monitor output
Pipe thread type
Port size
Bracket
Cable connector type
Pressure display unit
Thread on/off
Previews
3D
Размер
2D
Сваляне на CAD модели