ITV1110-011N
SMC
bp4_air_line_equipment
air_line_equipment
ITV Electro-Pneumatic Regulator
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/itv/itv1100_2100_3100_asmtab.prj},{NB=ITV1110-011N},{TYPE=(1) 1100 type},{PRESSURE=1},{VOLTAGE=0},{INPUT=0},{OUTPUT=1},{THREAD1=},{PORT=1},{BRACKET=},{CONNECTOR=N},{UNIT=},{THREAD2=0},{PPATH=itv1100_2100_3100/assembly/itv1100_2100_3100_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
ITV1100/2100/3100 - Electro-Pneumatic Regulator / High Flow Rate
Bill of material
ITV1110-011N
Type
(1) 1100 type
(1) 1100 type
Pressure range
(1) 0.1Mpa
(3) 0.5Mpa
(5) 0.9Mpa
(1) 0.1Mpa
(3) 0.5Mpa
(5) 0.9Mpa
Power supply voltage
(0) DC24V+10%/-10%
(1) DC12 to 15V
(0) DC24V+10%/-10%
(1) DC12 to 15V
Input signal
(0) Current type 4 to 20 mA DC (Sink type)
(1) Current type 0 to 20 mA DC (Sink type)
(2) Voltage type 0 to 5 VDC
(3) Voltage type 0 to 10 VDC
(40) 4 points preset input
(0) Current type 4 to 20 mA DC (Sink type)
(1) Current type 0 to 20 mA DC (Sink type)
(2) Voltage type 0 to 5 VDC
(3) Voltage type 0 to 10 VDC
(40) 4 points preset input
Monitor output
(1) Analog output 1 to 5V DC
(2) Switch output/NPN output
(3) Switch output/PNP output
(4) Analog output DC 4 to 20 mA (Sink type)
(5) Analog output DC 4 to 20 mA (Source type)
(1) Analog output 1 to 5V DC
(2) Switch output/NPN output
(3) Switch output/PNP output
(4) Analog output DC 4 to 20 mA (Sink type)
(5) Analog output DC 4 to 20 mA (Source type)
Thread type
(-) Rc
(N) NPT
(T) NPTF
(F) G
(-) Rc
(N) NPT
(T) NPTF
(F) G
Port size
(1) 1/8
(2) 1/4
(1) 1/8
(2) 1/4
Bracket
(-) Without bracket
(B) Flat bracket
(C) L-bracket
(-) Without bracket
(B) Flat bracket
(C) L-bracket
Cable connector
(N) Without cable connector
(S) Straight type 3 m
(L) Right angle type 3 m
(N) Without cable connector
(S) Straight type 3 m
(L) Right angle type 3 m
Pressure display unit
(-) Mpa
(2) kgf/cm^2
(3) bar
(4) psi
(5) kPa
(-) Mpa
(2) kgf/cm^2
(3) bar
(4) psi
(5) kPa
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성