ITV0090-0N
SMC
bp4_air_line_equipment
air_line_equipment
ITV Electro-Pneumatic Regulator
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/itv/itv009_single_asmtab.prj},{NB=ITV0090-0N(0)},{PRESSURE=(9) -100kPa},{VOLTAGE=0},{INPUT=0},{FITTING=},{BASE=},{BRACKET=},{CONNECTOR=N},{THREAD2=0},{PPATH=itv009_single/assembly/itv009_single_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
ITV009 - Compact Vacuum Regulator/Single Unit
Bill of material
ITV0090-0N
Pressure range
(9) -100kPa
Power supply voltage
(0) DC24V+10%/-10%
(1) DC12 to 15V
(0) DC24V+10%/-10%
(1) DC12 to 15V
Input signal
(0) Current type 4 to 20 mA DC (Sink type)
(1) Current type 0 to 20 mA DC (Sink type)
(2) Voltage type 0 to 5 VDC
(3) Voltage type 0 to 10 VDC
(0) Current type 4 to 20 mA DC (Sink type)
(1) Current type 0 to 20 mA DC (Sink type)
(2) Voltage type 0 to 5 VDC
(3) Voltage type 0 to 10 VDC
Built-in One-touch fittings type
(-) Metric size (Light gray) VAC(1):dia4 OUT(2):dia4 ATM(3):dia4
(U) Inch size (Orange) VAC(1):dia5/32" OUT(2):dia5/32" ATM(3):dia5/32"
(-) Metric size (Light gray) VAC(1):dia4 OUT(2):dia4 ATM(3):dia4
(U) Inch size (Orange) VAC(1):dia5/32" OUT(2):dia5/32" ATM(3):dia5/32"
Base type
(-) For single unit
(M) For manifolds
(-) For single unit
(M) For manifolds
Bracket
(-) Without bracket
(B) Flat bracket
(C) L-bracket
(-) Without bracket
(B) Flat bracket
(C) L-bracket
Cable connector
(N) Without cable connector
(S) Straight type 3 m
(L) Right angle type 2 m
(N) Without cable connector
(S) Straight type 3 m
(L) Right angle type 2 m
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성