??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC Corporation
Description
ITV_50-X399 - Standby Electro-Pneumatic Regulator
Bill of material
ITV2050-IL30-1-K-X399
Type
Pressure range
(5) 0.005〜0.7MPa
Power supply voltage
(0) DC24V±10%
Input signal
(IL) IO-Link
Applicable AMS□A size
Function
Pressure display unit
Thread on/off
Previews
3D
Dimension
2D
Download CAD models