??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
ITO80 - Belt Driven Linear Actuator
Bill of material
ITO80-100-D01-G1-10-P1
Item NO.
ITO80
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Block length
No mark : Standard block
Motor Mounting Positon
Auxiliary Block
Position of carriage
mm
Enter value for POS
Position of carriage
mm
cm
inch
ft
Position of auxiliary block
mm
Motor type
Hole dimension of coupling
mm
Enter value for HDC
Hole dimension of coupling
mm
cm
inch
ft
Installation method
Number of mount block
0
Number of Photoelectric Sensor
L
570 mm
Weight
9.1 kg
Previews
3D
Dimension
2D
Download CAD models