카탈로그: Anderson Negele America
생성됨: 15.07.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
ITM-4DW / TC25 / X
Anderson Negele America
Food & Beverage
Powered by
CAD모델 선택
{anderson/food_beverage/itm_4dw_asmtab.prj},{NB=ITM-4DW / TC25 / X},{TYP=ITM-4DW},{NW=TC25},{EA=X},{PPATH=itm_4dw_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
ITM-4DW - Four-beam turbidity measurement
Bill of material
ITM-4DW / TC25 / X
Part No.
ITM-4DW / TC25 / X
Type
ITM-4DW
Process connection / nominal width
TC25 (Nominal width DN25; Process connection TriClamp)
TC40 (Nominal width DN40; Process connection TriClamp)
TC50 (Nominal width DN50; Process connection TriClamp)
TC65 (Nominal width DN65; Process connection TriClamp)
TC80 (Nominal width DN80; Process connection TriClamp)
TC100 (Nominal width DN100; Process connection TriClamp)
TC1 (Nominal width ASME 1"; Process connection TriClamp)
TC1,5 (Nominal width ASME 1,5"; Process connection TriClamp)
TC2 (Nominal width ASME 2"; Process connection TriClamp)
TC2,5 (Nominal width ASME 2,5"; Process connection TriClamp)
TC3 (Nominal width ASME 3"; Process connection TriClamp)
TC4 (Nominal width ASME 4"; Process connection TriClamp)
GG25 (Nominal width DN25; Process connection dairy flange DN25 acc. to DIN11851)
GG40 (Nominal width DN40; Process connection dairy flange DN40 in accordance with DIN11851)
GG50 (Nominal width DN50; Process connection dairy flange DN50 in accordance with DIN11851)
GG65 (Nominal width DN65; Process connection dairy flange DN65 in accordance with DIN11851)
GG80 (Nominal width DN80; Process connection dairy flange DN80 in accordance with DIN11851)
GG100 (Nominal width DN100; Process connection dairy flange DN100 in accordance with DIN11851)
DF25 (Nominal width DN25; Process connection DIN flange in accordance with DIN2632/33)
DF40 (Nominal width DN40; Process connection DIN flange in accordance with DIN2632/33)
DF50 (Nominal width DN50; Process connection DIN flange in accordance with DIN2632/33)
DF65 (Nominal width DN65; Process connection DIN flange in accordance with DIN2632/33)
DF80 (Nominal width DN80; Process connection DIN flange in accordance with DIN2632/33)
DF100 (Nominal width DN100; Process connection DIN flange in accordance with DIN2632/33)
TC25 (Nominal width DN25; Process connection TriClamp)
TC40 (Nominal width DN40; Process connection TriClamp)
TC50 (Nominal width DN50; Process connection TriClamp)
TC65 (Nominal width DN65; Process connection TriClamp)
TC80 (Nominal width DN80; Process connection TriClamp)
TC100 (Nominal width DN100; Process connection TriClamp)
TC1 (Nominal width ASME 1"; Process connection TriClamp)
TC1,5 (Nominal width ASME 1,5"; Process connection TriClamp)
TC2 (Nominal width ASME 2"; Process connection TriClamp)
TC2,5 (Nominal width ASME 2,5"; Process connection TriClamp)
TC3 (Nominal width ASME 3"; Process connection TriClamp)
TC4 (Nominal width ASME 4"; Process connection TriClamp)
GG25 (Nominal width DN25; Process connection dairy flange DN25 acc. to DIN11851)
GG40 (Nominal width DN40; Process connection dairy flange DN40 in accordance with DIN11851)
GG50 (Nominal width DN50; Process connection dairy flange DN50 in accordance with DIN11851)
GG65 (Nominal width DN65; Process connection dairy flange DN65 in accordance with DIN11851)
GG80 (Nominal width DN80; Process connection dairy flange DN80 in accordance with DIN11851)
GG100 (Nominal width DN100; Process connection dairy flange DN100 in accordance with DIN11851)
DF25 (Nominal width DN25; Process connection DIN flange in accordance with DIN2632/33)
DF40 (Nominal width DN40; Process connection DIN flange in accordance with DIN2632/33)
DF50 (Nominal width DN50; Process connection DIN flange in accordance with DIN2632/33)
DF65 (Nominal width DN65; Process connection DIN flange in accordance with DIN2632/33)
DF80 (Nominal width DN80; Process connection DIN flange in accordance with DIN2632/33)
DF100 (Nominal width DN100; Process connection DIN flange in accordance with DIN2632/33)
Electrical connection
X (2 x cable screw fitting M16 x 1.5)
M12 (2 x M12 Stecker; 1.4305)
X (2 x cable screw fitting M16 x 1.5)
M12 (2 x M12 Stecker; 1.4305)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성