??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
iTENDO² | ISO 26623-1 - Hydraulic Expansion Toolholder
Bill of material
SCHUNK-1509962 iTENDO2 CAPTO C6 D32x110
ID
1509962
Description
iTENDO² CAPTO C6 Ø32x110
Further product information
To the product page
Adjustable clamping depth
mm
Enter value for EINSPANN
Adjustable clamping depth
mm
cm
inch
ft
NSM Standard number of properties layout
DIN4000-89
BLD Tool style code
607144
J3 Company code
SJ
J21 Order number
0201858
J22 Product designation
Hydraulic Expansion Toolholder
J6 Interface code machine side
CCS06300195
C11 Connection code type machine side
CCS
C2 Connection size code machine side
0630
C12 Connection code form at machine end
01
C14 Connection code unit base machine side
9
C15 Connection code style machine side
5
J4 Interface code workpiece side
ZYL03200115
C51 Connection code type workpiece side
ZYL
C6 Connection size code workpiece side
0320
C52 Connection code form at workpiece end
01
C54 Connection code unit base workpiece side
1
C55 Connection code style workpiece side
5
Overall length
0 mm
B3 Protruding length
110.00 mm
B1 Length body diameter 1
62.00 mm
B2 Length body diameter 2
0.00 mm
C81 Clamping length, max.
61.00 mm
C82 Clamping length, min.
51.00 mm
B71 Functional length
49.00 mm
B51 Taper angle
7.50 Grad
C71 Connection diameter, min., workpiece side
32.00 mm
A1 Body diameter 1
62.50 mm
A2 Body diameter 2
0.00 mm
A4 Flange diameter
63.00 mm
A6 Interference cutting diameter
59.00 mm
D7 Weight of item
2.30 kg
H21 Coolant entry style code
1
H22 Coolant exit style code
1
J7 Data chip provision
0
E1 cutting direction
N
Creative Common License
CC BY-ND 4.0 (Supplier: SCHUNK GmbH & Co. KG / CAD Data: CADENAS GmbH)
Customs tariff number
84661020
Previews
3D
2D
Download CAD models