??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SCHUNK
Description
iTENDO² | DIN ISO 7388-1 / DIN ISO 7388-2 / ASME B5.50 - Hydraulic Expansion Toolholder
Bill of material
SCHUNK-1509960 iTENDO2 SK50 D32x103.2
ID
Description
Further product information
To the product page
Adjustable clamping depth
mm
Enter value for EINSPANN
Adjustable clamping depth
mm
cm
inch
ft
NSM Standard number of properties layout
DIN4000-89
BLD Tool style code
508144
J3 Company code
SJ
J21 Order number
J22 Product designation
Hydraulic Expansion Toolholder
J6 Interface code machine side
C11 Connection code type machine side
SKG
C2 Connection size code machine side
C12 Connection code form at machine end
C14 Connection code unit base machine side
9
C15 Connection code style machine side
5
J4 Interface code workpiece side
C51 Connection code type workpiece side
ZYL
C6 Connection size code workpiece side
C52 Connection code form at workpiece end
01
C54 Connection code unit base workpiece side
C55 Connection code style workpiece side
5
B3 Protruding length
mm
B1 Length body diameter 1
mm
B2 Length body diameter 2
mm
B22 Length body diameter 3
0.00 mm
C81 Clamping length, max.
mm
C82 Clamping length, min.
mm
B71 Functional length
mm
B51 Taper angle
7.50 Grad
C71 Connection diameter, min., workpiece side
mm
A1 Body diameter 1
mm
A2 Body diameter 2
mm
A22 Body diameter 3
0.00 mm
A4 Flange diameter
mm
A6 Interference cutting diameter
mm
D7 Weight of item
kg
H21 Coolant entry style code
H22 Coolant exit style code
1
J7 Data chip provision
1
E1 cutting direction
N
Creative Common License
CC BY-ND 4.0 (Supplier: SCHUNK GmbH & Co. KG / CAD Data: CADENAS GmbH)
Customs tariff number
84661020
Previews
3D
2D
Download CAD models