目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ISWA-S-I-60-4-100-T1-S
IAI
Water Resistant
ISWA
Slider Type
Powered by
CAD模型選擇
{iai/water_resistant/iswa_series/slider_type/iswa_s_asmtab.prj},{NB=ISWA-S-I-60-4-100-T1-S(0-1)},{SERIES=ISWA},{TYPE=S},{XTYPE=1},{ENTYPE=I},{L=4},{S=100},{CTYPE=1},{LTC=3},{OPTGB=1},{CONT=1},{POS=0},{LBSX=4,8,16},{SX=100,150,200,250,300,350,400,450,500,550,600},{PPATH=iswa_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
ISWA - S
Bill of material
ISWA-S-I-60-4-100-T1-S
Order number
ISWA-S-I-60-4-100-T1-S
Encoder Type
Incremental
Absolute
Incremental
Absolute
Lead
4.000
8.000
16.000
4.000
8.000
16.000
mm
Stroke
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
mm
Cable Type
Standard cable: Standard length
Standard cable: Length specification
No cable
Standard cable: Standard length
Standard cable: Length specification
No cable
Cable Length
3
5
3
5
m
Option: Guide with ball-retaining mechanism
No
Yes
No
Yes
Controller
T1
T2
T1
T2
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型