目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ISPA-WXM-I-600-40-100-T1-S-L
IAI
1 axis Robot
ISPA Series
Powered by
CAD模型選擇
{iai/1_axis_robot/ispa_series/ispa_wxm_600_asmtab.prj},{NB=ISPA-WXM-I-600-40-100-T1-S-L(1100)},{SERIES=ISPA-WXM},{MOT=600},{XTYPE=21},{ENTYPE=I},{LBS=40},{LBSX=40,20,10},{SO=1},{S=100},{SX=[100:1300/50]},{CTYPE=1},{LTC=3},{OPTBRAKE=1},{CDC=},{OPTBRAKEX=1,'No',2,'Yes'},{OPTAQ=},{OPTAXIS=1},{OPTLS=2},{OPTCS=1},{OPTREV=1},{OPTGB=},{CONT=T1},{NOS=1},{POS=0.00},{POS2=0.00},{VERS=45},{PPATH=ispa_asmtpl.prj},{SY=50,1350,1400,1450,1500,1550,1600},{SLL=180.000},{SLD=50.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
ISPA - WXM - 600
Bill of material
ISPA-WXM-I-600-40-100-T1-S-L
Order number
ISPA-WXM-I-600-40-100-T1-S-L
Encoder Type
Incremental
Absolute
Incremental
Absolute
Lead
40
20
10
40
20
10
mm
Semi-order stroke
Standard
Semi-order
Standard
Semi-order
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
No cable
Cable Length
3
5
3
5
mm
Option: Brake
No
Yes
No
Yes
Option: Cable direction
Standard
A1
A3
Standard
A1
A3
Option: AQ Seal
No
Yes
No
Yes
Option: Axis Type
None
Master
Slave
None
Master
Slave
Option: Limit Switch
Standard
Standard
Option: Creep Sensor
No
Yes
No
Yes
Option: Reversed home specification
No
Yes
No
Yes
Option: Guide with ball-retaining mechanism
No
Yes
No
Yes
Controller
T1
T2
T4
T1
T2
T4
Option: Double Sliders
Standard
Standard
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
Position of slider 2
0.00
0.00
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型