??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Eaton's CAD
Description
Insulation and earth fault monitoring relay [EC001444]
Bill of material
184774
Preview
PLID
Manufacturer Type Description
Short Description
Long Description
International product number
Netto weight
kg
ECLASS_13_0
Insulation-/earth connection monitoring equipment [AKF101019]
ETIM_9_0
Insulation and earth fault monitoring relay [EC001444]
Type of electric connection
Screw connection
With detachable clamps
false
Function
External power supply required
false
Voltage type (supply voltage)
Supply voltage AC 50 Hz
V
Supply voltage AC 60 Hz
V
Supply voltage DC
V
Voltage measuring range
V
Rated operating frequency
15 - 60 Hz
Line capacity
µF
Response value impedance 1
1 - 100 kO
Response value impedance 2
kO
Indication of insulation value
false
Error registration possible
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Number of contacts as change-over contact
Voltage type (operating voltage)
Operating voltage AC 50 Hz
V
Operating voltage AC 60 Hz
V
Operating voltage DC
V
Rated switch current
A
Width
mm
Height
mm
Depth
mm
Data sheet
Data sheet
Previews
3D
2D
Download CAD models