??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ISO-Chemie
Description
ISO-TOP WINFRAMER INSULATING BAR
Bill of material
607IIIdae-030-x80
material description
XPS polystyrene, colour beige
projection x width
build in Situation
data sheet
data sheet
test reports
test reports
tender texts
info
LOD Destination
LOD Level
WEB
to website
brochure
Brochure pre-wall mounting
building material class
DIN 4102 B1
thermal conductivity
DIN EN 12667 λ = 0,034  W / (m · K)
installation instruction
installation instructions
catalogue
catalogue
length-related heat transition coefficient
W/m·K
resistance
usual construction materials, except solvents
Video Link
Successful sealing has a system: ISO-TOP WINFRAMER "TYPE 3"
Article No.
Previews
3D
Dimension
2D
Download CAD models