??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ISO-Chemie
Description
ISO-TOP WINFRAMER ALUMINIUM CONSOLE
Bill of material
607III-Alu-120x080
material description
aluminum
Selection of dimension
build in Situation
data sheet
data sheet
LOD Destination
LOD Level
WEB
to website
Length
100 mm
Width 1
50 mm
Width 2
mm
Thickness
4 mm
brochure
Brochure pre-wall mounting
building material class
DIN 4102 A1
installation instruction
installation instructions
catalogue
catalogue
Video Link
Successful sealing has a system: ISO-TOP WINFRAMER "TYPE 3"
Article No.
Previews
3D
Dimension
2D
Download CAD models