??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Anamet Europe
Description
ISO straight fitting,swivel, male, IP 54 nickel plated brass - Multitite FCE-LFHB
Bill of material
261.617.0
Article No.
Short description
FITTING, SWIVEL- ISO - FCELFHB IP 54
Long description
Thread
Size
mm
Clamping range
mm
Length
mm
Length
mm
Diameter
mm
Diameter
mm
Length
mm
Length
2.5 mm
Length
mm
Width across flats
mm
Length
mm
Width across flats
mm
Width across flats
mm
Length
mm
Length
mm
Length
mm
Package size
Weight
kg/100
Weight
kg
Material
Nickel plated brass
Temp min
-55 °C
Temp max
260 °C
Protection Class
IP 54
Typ Pack
BG
ETIM code
6380214
Customs number
74199990
PDF Info
PDF Info
Previews
3D
Dimension
2D
Download CAD models