??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Anamet Europe
Description
ISO cable-hosefitting, male,stainless steel AISI-304 - Sealtite Fittings
Bill of material
812.716.9
Article No.
Thread
Size
Inch
Clamping range
mm
Length
mm
Length
12 mm
Width across flats
mm
Diameter
mm
Length
mm
Length
mm
Width across flats
mm
Diameter
mm
Length
mm
Width across flats
mm
Diameter
mm
Length
3.5 mm
Length
mm
Package size
10
Weight
kg/100
Weight
kg
Material
Stainless steel AISI-303
PDF Info
PDF Info
Previews
3D
Dimension
2D
Download CAD models