??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Anamet Europe
Description
ISO cable-hosefitting, compact, male,nickel plated brass - Sealtite Fittings
Bill of material
712.720.1
Article No.
Description
Thread
Size
Inch
Clamping range
mm
Length
mm
Length
mm
Width across flats
mm
Diameter
mm
Length
mm
Length
mm
Width across flats
mm
Diameter
mm
Length
mm
Width across flats
mm
Diameter
mm
Length
mm
Length
mm
Length
mm
Length
mm
Package size
Weight
kg
Weight
kg
Material
Nickel plated brass
Temp min
-45 °
Temp max
105 °
Protection Class
IP66/IP67
Typ Pack
BG
ETIM code
6380214
Customs number
74199990
Previews
3D
Dimension
2D
Download CAD models