??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
ISO-Chemie
Description
ISO-BLOCO ONE
Bill of material
ISO-BLOCO ONE 64 / 3-18
material description
impregnated PUR flexible polyurethane foam with special foil, color black
window construction depth
mm
recommended joint width
mm
tape width / area of application
mm
carton (metres)
m
build in Situation
data sheet
data sheet
installation instructions
installation instructions
brochure ISO³-FENSTERDICHTSYSTEM
brochure ISO³-WINDOW SEALING SYSTEM:
catalogue
catalogue
LOD Destination
LOD Level
WEB
to website
classification according to DIN 18542
BG 1 and BG R
impermeable to driving rain, single joint DIN EN 1027
≥ 750 Pa
Airtightness DIN EN 12114
0,00 m^3/[h*m*(daPa)^n]
sd-value gradient (from internal to external)
50 : 1 (internal ≥ 25; external ≤ 0,5)
building material class
DIN 4102 B1 (fire resistant)
sound reduction
56 dB in 10 mm Fuge
thermal conductivity, classification according to DIN EN 12667
λ10,tr ≤ 0,049 W/m*K W / m · K
U-value: window construction depth
W/m^2*K
temperature stability range
-30  to +80 °C
dimension tolerance fulfiled
DIN 7715 T5 P3
compatibility with adjacent building materials
DIN 18542 m^3/[h*m*(daPa)^n]
shelf life
1 year, dry and in original packing
storage temperature
+1  to +20 °C
Application Video 1
Application of a MULTI-FUNCTION JOINT SEALING TAPE
Application Video 2
Sealing with MULTI-FUNCTION JOINT SEALING TAPES
Article No.
Previews
3D
Dimension
2D
Download CAD models