??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Böllhoff
Description
ISO 7380-2 - Steel 10.9, hexagon socket
Bill of material
BÖLLHOFF 7380-210.9412
Article number
Preview
e-class-no.
23-11-01-02
c max.
c min.
da max.
dc max.
dc min.
Diameter (d)
dk max.
dk min.
ds max.
ds min.
dw min.
e min.
k max.
k min.
l max. A
l min. A
Length (l)
Pitch (P)
r min.
s
s max.
s min.
t min.
w min.
Standard designation
ISO
Head shape
Round head
Thread type
Metric thread
Force application
Hexagon socket
Surface
bright
Material version
10.9
Previews
3D
Dimension
2D
Download CAD models