??
Catalog navigation
Селекция на CAD модел
Налични продукти: 13
HELP_VARIABLE
Company
BUMAX
Description
ISO 7089 BUMAX 88 - Plain Washer ISO 7089
Bill of material
BUMAX 7089A413588
Part number
Description
Level of Detail
Diameter
mm
Diameter
mm
Nominal thickness
mm
For screw and nut with M thread
For screw and nut with imperial thread
Weight per 100 units
kg
Standard
ISO 7089
Web Link
Web link
PDF Web Link
PDF Web Link
HV
min 200
Steel grade
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Disclaimer
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
Previews
3D
Размер
2D
Сваляне на CAD модели