??
Catalog navigation
CAD model selection
Selectable products: 75
HELP_VARIABLE
Company
Böllhoff
Description
ISO 4766 - Stainless Steel 1.4305
Bill of material
BÖLLHOFF 476614305320
Article number
Preview
e-class-no.
23-11-03-02
Diameter (d)
dp max.
dp min.
l max. A
l min. A
Length (l)
n
n max.
n min.
Pitch (P)
t max.
t min.
Standard designation
ISO
Thread type
Metric thread
Force application
Slotted
Standard-variant
similar to DIN 551
Tip/Thread end
Flat point
Material version
1.4305
Previews
3D
Dimension
2D
Download CAD models