??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Anamet Europe
Description
ISO 45° fitting,Compact, male, IP 65 nickel plated brass - Multitite FCE-LFHB
Bill of material
732.417.4
Article No.
Short description
FITTING, 45° ELBOW - ISO - FCELFHB IP 65
Long description
Thread
Size
mm
Min. Internal Diameter
mm
Length
mm
Length
mm
Width across flats
mm
Diameter
mm
Diameter
mm
Diameter
mm
Length
mm
Length
7 mm
Length
mm
Length
mm
Length
7.5 mm
Width across flats
mm
Diameter
mm
Length
mm
Length
mm
Length
mm
Width across flats
mm
Length
mm
Package size
Weight
kg/100
Mass
kg
Material
Nickel plated brass
Temp min
-45 °C
Temp max
105 °C
Protection Class
IP 65
Typ Pack
BG
ETIM code
6380214
Customs number
74199945
PDF Info
PDF Info
Previews
3D
Dimension
2D
Download CAD models