??
Catalog navigation
CAD model selection
Selectable products: 98
HELP_VARIABLE
Company
Böllhoff
Description
ISO 4029 - Steel 45 H
Bill of material
BÖLLHOFF 402945H810
Article number
Preview
e-class-no.
23-11-03-02
Diameter (d)
dz max.
dz min.
e min.
l max. A
l min. A
Length (l)
Pitch (P)
s
s max.
s min.
t min.
Standard designation
ISO
Thread type
Metric thread
Force application
Hexagon socket
Standard-variant
identical with DIN 916
Surface
bright
Tip/Thread end
Cup point
Material version
45 H
Previews
3D
Dimension
2D
Download CAD models