??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Böllhoff
Description
ISO 4017 - Steel 10.9
Bill of material
BÖLLHOFF 401710.91230
Article number
Preview
e-class-no.
23-11-01-01
a max.
a min.
c max.
c min.
da max.
Diameter (d)
dw min. A
dw min. B
e min. A
e min. B
k
k max. A
k max. b
k min. A
k min. b
l max. A
l max. B
l min. A
l min. B
Length (l)
Pitch (P)
Product grade
r min.
s max.
s min. A
s min. B
Standard designation
ISO
Head shape
Hexagon head
Thread type
Metric thread
Force application
Hexagon head
Standard-variant
similar to DIN 933
Surface
bright
Tip/Thread end
Standard
Material version
10.9
Previews
3D
Dimension
2D
Download CAD models