??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 29
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 4017 - FN 1099 - 8.8, verzinkt gelb - Sechskantschrauben mit Gewinde bis Kopf - Produktklassen A und B
Bill of material
SFS FN 1099 186883 Sechskantschraube ISO 4017 Stahl 5.6 verzinkt gelb M16x60
Artikelnummer
Material
Stahl
Quality
5.6
Surface
verzinkt gelb
Packaging
SFS - Nr.
1099
Nominal thread diameter
mm
Nominal core diameter
mm
Pitch of bolt
mm
Nominal length
mm
Thread length
mm
Distance from the last full form thread to the bearing face
mm
Height of the washer-faced portion (or thickness of the flange or collar)
mm
Transition diameter
mm
Diameter of the bearing face
mm
Width across corners
mm
Head height
mm
Transition radius under head
mm
Width across flats
mm
Anteprime
3D
Dimensione
2D
Download modelli CAD