??
Catalog navigation
CAD model selection
Selectable products: 116
HELP_VARIABLE
Company
Böllhoff
Description
ISO 4014 - Steel 8.8
Bill of material
BÖLLHOFF 40148.822220
Article number
Preview
e-class-no.
23-11-01-01
b l longer than 200
b l up to 125
b l up to 200
c max.
c min.
da max.
Diameter (d)
ds max.
dw min. A
dw min. B
e min. A
e min. B
k
k max. A
k max. b
k min. A
k min. b
l max. A
l max. B
l min. A
l min. B
Length (l)
Pitch (P)
Product grade
r min.
s max.
s min. A
s min. B
Standard designation
ISO
Head shape
Hexagon head
Thread type
Metric thread
Force application
Hexagon head
Standard-variant
similar to DIN 931
Surface
bright
Tip/Thread end
Standard
Material version
8.8
Previews
3D
Dimension
2D
Download CAD models